Schneider-Electric
 
ALB44372 picture- web-product-data-sheet
ALB44372
Altira - 3 RCA connector socket outlet - 1 module - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Female connector
Connector type RCA
Device presentation Mechanism
Complementary
Device mounting Flush
Colour tint White (RAL 9003)
Surface finish Glossy
Surface treatment Untreated
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation -5…40 °C
Environment
IP degree of protection IP41
IK degree of protection IK04
Environmental characteristic Liquid soap
Petrol
Oil
Bleach
Acetone
Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.5 cm
Package 1 Length 4.7 cm
Package 1 Weight 21 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration