Schneider-Electric
 
ALB44373 picture- web-product-data-sheet
ALB44373
Altira - HDMI pre-wired socket outlet - 2 modules - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Female connector
Connector type HDMI
Device presentation Mechanism
Fixing mode Clip-in
Quantity per set Set of 10
Sale per indivisible quantity 1
Complementary
Device mounting Flush
Socket number 1
Number of modules 1 module 22.5 x 45 mm
Colour tint White (RAL 9003)
Surface finish Glossy
Surface treatment Untreated
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation -5…40 °C
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 45 mm
Depth 35 mm
Embedding depth 26.3 mm
Net weight 0.0381 kg
Standards EN 50157
EN 50049
Environment
IP degree of protection IP41
IK degree of protection IK06
Environmental characteristic Petrol
UV resistant
Liquid soap
Hydrogen peroxide (H2O2)
Alcohol
Oil
Bleach
Acetone
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 25 cm
Package 1 Weight 42 g
Offer Sustainability
EU RoHS Directive Under investigation