Schneider-Electric
 
ALB44374 picture- web-product-data-sheet
ALB44374
Altira - USB charger 2.0 1A 127/220V - 1 module - white
Schneider Electric
Characteristics
Main
Range of product Altira
Range Altira
Product or component type USB charger
Fixing mode Clip-in
Complementary
Device mounting Flush
Device presentation Mechanism
Surface treatment Untreated
Surface finish Glossy
Ambient air temperature for operation 0…40 °C
Connector type USB 2.0
Power consumption in W 0.1 W
Input power 7.5 W
Protection type Short time short-circuit protection
Ambient air temperature for storage -5…50 °C
Number of terminals 2 screw terminals
Wire stripping length 8 mm
Product compatibility LGE
Samsung
Apple
TCT mobile (ALCATEL)
Research in Motion
Huawei Technologies
Motorola Mobility
Texas Instruments
Atmel
Nokia
Qualcomm
Sony Ericsonn
Emblaze mobile
Height 45 mm
Width 22.5 mm
Depth 42.5 mm
Number of modules 1 module 22.5 x 45 mm
[Ue] rated operational voltage 127/250 V AC at 50/60 Hz
Embedding depth 33.8 mm
Sale per indivisible quantity 1
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Clamping connection capacity 1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
1.5...2.5 mm² for rigid cable(s)
Relative humidity 15…95 %
Net weight 0.0267 kg
Quantity per set Set of 10
Type of packing Flow-pack
Colour tint White (RAL 9003)
Environment
Standards EN 60950-1
ETSI EN 300 489-34
EN 62684
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2009/125/EC - ecodesign
IK degree of protection IK04
IP degree of protection IP21
Environmental characteristic UV resistant
Liquid soap
Acetone
Window-cleaning fluid
Bleach
Oil
Alcohol
Petrol
Hydrogen peroxide (H2O2)
Electrical insulation class Class II
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.3 cm
Package 1 Length 4.6 cm
Package 1 Weight 31 g
Offer Sustainability
EU RoHS Directive Under investigation