Schneider-Electric
 
ALB44375 picture- web-product-data-sheet
ALB44375
Altira - USB data connector - 1 module - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type USB connector
Connector type USB 2.0
Device presentation Mechanism
Fixing mode Clip-in
Quantity per set Set of 10
Sale per indivisible quantity 1
Complementary
Device mounting Flush
Socket number 1
Number of modules 1 module 22.5 x 45 mm
Colour tint White (RAL 9003)
Surface finish Glossy
Surface treatment Untreated
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation -5…40 °C
Connections - terminals Screw
Shape of screw head Slotted
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Height 45 mm
Width 22.5 mm
Depth 28.3 mm
Embedding depth 19.7 mm
Net weight 0.0141 kg
Standards IEC 998-1
IEC 998-2-1
Environment
IP degree of protection IP41
IK degree of protection IK04
Environmental characteristic Acetone
Window-cleaning fluid
Petrol
Hydrogen peroxide (H2O2)
UV resistant
Liquid soap
Oil
Bleach
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 18 g
Offer Sustainability
EU RoHS Directive Under investigation