Schneider-Electric
 
ALB44381 picture- web-product-data-sheet
ALB44381
Altira - RJ45 data connector cover - single - Systimax - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type RJ45 data connector cover
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Fixing mode Clip-in
Product compatibility Systimax
Material ABS + PC
Surface finish Satin
Height 44.9 mm
Width 44.9 mm
Depth 21 mm
Net weight 0.015 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Window-cleaning fluid
Alcohol
Bleach
Hydrogen peroxide (H2O2)
Petrol
UV resistant
Liquid soap
Oil
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 17 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months