Schneider-Electric
 
ALB44382 picture- web-product-data-sheet
ALB44382
Altira - RJ45 data connector cover - double - AMP keystone - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type RJ45 data connector cover
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Fixing mode Clip-in
Product compatibility AMP keystone
Material ABS + PC
Surface finish Satin
Height 70.9 mm
Width 70.9 mm
Depth 21.2 mm
Net weight 0.012 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Acetone
UV resistant
Oil
Bleach
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 16 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months