Schneider-Electric
 
ALB44383 picture- web-product-data-sheet
ALB44383
Altira - RJ45 data connector cover - double - Systimax ref MP5100E - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type RJ45 data connector cover
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Fixing mode Clip-in
Product compatibility Systimax ref MP5100E
Material ABS + PC
Surface finish Satin
Height 44.9 mm
Width 44.9 mm
Depth 9.3 mm
Net weight 0.012 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Acetone
Window-cleaning fluid
UV resistant
Oil
Petrol
Alcohol
Bleach
Liquid soap
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 16 g
Contractual warranty
Warranty 18 months