Schneider-Electric
 
ALB44388 picture- web-product-data-sheet
ALB44388
Altira - loudspeaker socket - 2 sockets - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Loudspeaker socket
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Socket number 2
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 spring terminal
Material ABS + PC
Surface finish Satin
Product compatibility Altira fixing frame
Height 45 mm
Width 45 mm
Depth 41 mm
Net weight 0.029 kg
Environment
Standards EN 62262
EN 60529
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Alcohol
Bleach
Oil
Hydrogen peroxide (H2O2)
Acetone
UV resistant
Window-cleaning fluid
Petrol
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 30 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months