Schneider-Electric
 
ALB44436N picture- web-product-data-sheet
ALB44436N
Altira - surface concentration box - 2 x 3 func 45x45 - depth 45mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Fixing frame
Cover frame
Screws
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Surface
Number of gangs 2 x 3 gangs horizontal
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 186 mm
Width 206 mm
Depth 45 mm
Net weight 0.624 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Oil
Hydrogen peroxide (H2O2)
Alcohol
Petrol
Bleach
UV resistant
Window-cleaning fluid
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 22.4 cm
Package 1 Length 20.4 cm
Package 1 Weight 566 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes