Schneider-Electric
 
ALB44439N picture- web-product-data-sheet
ALB44439N
Altira - surface concentration box - 3 x 3 func 45x45 - depth 45mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Screws
Cover frame
Fixing frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Surface
Number of gangs 3 x 3 gangs horizontal
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 261 mm
Width 206 mm
Depth 45 mm
Net weight 0.835 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
UV resistant
Acetone
Hydrogen peroxide (H2O2)
Liquid soap
Oil
Bleach
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 22.3 cm
Package 1 Length 28.2 cm
Package 1 Weight 789 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope