This Application will be decommissioned as of January 7th 2025

ALB44444 |
Schneider-Electric
 
ALB44444 picture- web-product-data-sheet
ALB44444
Altira - surface installation box - 1 x 2 func 45x45 - depth 40mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Installation box
Box colour tint Polar white (RAL 9003)
Colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Device mounting Surface
Number of modules 4 modules
Number of gangs 1 x 2 gangs
Product destination For 1 gang vertical fixing frame
For 2 inserts side-by-side horizontal fixing frame
Fixing mode By screws
Material PC + ASA
Surface treatment Untreated
Surface finish Satin
Height 80 mm
Width 140 mm
Depth 40 mm
Net weight 0.077 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic UV resistant
Alcohol
Window-cleaning fluid
Bleach
Liquid soap
Oil
Acetone
Petrol
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 16.8 cm
Package 1 Length 11.5 cm
Package 1 Weight 82 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months