Schneider-Electric
 
ALB44454N picture- web-product-data-sheet
ALB44454N
Altira - surface concentration box - 2 x 2 func 45x45 - depth 45mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Screws
Cover frame
Fixing frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Surface
Number of gangs 2 x 2 gangs vertical
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 166 mm
Width 166 mm
Depth 45 mm
Net weight 0.498 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Bleach
Oil
Hydrogen peroxide (H2O2)
UV resistant
Petrol
Acetone
Liquid soap
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.1 cm
Package 1 Width 18 cm
Package 1 Length 18.6 cm
Package 1 Weight 468 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope