Schneider-Electric
 
ALB44458N picture- web-product-data-sheet
ALB44458N
Altira - surface concentration box - 4 x 2 func 45x45 - depth 45mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Screws
Fixing frame
Cover frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Surface
Number of gangs 4 x 2 gangs vertical
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 296 mm
Width 166 mm
Depth 45 mm
Net weight 0.79 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Hydrogen peroxide (H2O2)
Liquid soap
Window-cleaning fluid
Bleach
Alcohol
Petrol
Acetone
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 18 cm
Package 1 Length 31.5 cm
Package 1 Weight 750 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope