Schneider-Electric
 
ALB44464N picture- web-product-data-sheet
ALB44464N
Altira - flush concentration box - 2 x 2 func 45x45 - depth 56,2mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Fixing frame
Cover frame
Screws
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Flush
Number of gangs 2 x 2 gangs vertical
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 166 mm
Width 166 mm
Depth 56.25 mm
Net weight 0.443 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Hydrogen peroxide (H2O2)
Bleach
Acetone
Liquid soap
UV resistant
Oil
Window-cleaning fluid
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 18 cm
Package 1 Length 18.6 cm
Package 1 Weight 412 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes