Schneider-Electric
 
ALB44466N picture- web-product-data-sheet
ALB44466N
Altira - flush concentration box - 3 x 2 func 45x45 - depth 56,2mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Fixing frame
Screws
Cover frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Flush
Number of gangs 3 x 2 gangs vertical
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 231 mm
Width 166 mm
Depth 56.25 mm
Net weight 0.574 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Liquid soap
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Alcohol
Petrol
Oil
Bleach
UV resistant
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 18 cm
Package 1 Length 25 cm
Package 1 Weight 550 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope