Schneider-Electric
 
ALB44476N picture- web-product-data-sheet
ALB44476N
Altira - flush concentration box - 2 x 3 func 45x45 - depth 56,2mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Fixing frame
Screws
Cover frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Flush
Number of gangs 2 x 3 gangs horizontal
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 186 mm
Width 206 mm
Depth 56.25 mm
Net weight 0.54 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
UV resistant
Oil
Petrol
Hydrogen peroxide (H2O2)
Acetone
Alcohol
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 22.4 cm
Package 1 Length 20.4 cm
Package 1 Weight 500 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes