Schneider-Electric
 
ALB44479N picture- web-product-data-sheet
ALB44479N
Altira - flush concentration box - 3 x 3 func 45x45 - depth 56,2mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Concentration box
Provided equipment Screws
Cover frame
Fixing frame
Colour tint Polar white (RAL 9003)
Complementary
Device mounting Flush
Number of gangs 3 x 3 gangs horizontal
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Surface treatment Untreated
Surface finish Satin
Height 261 mm
Width 206 mm
Depth 56.25 mm
Net weight 0.725 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Alcohol
Acetone
UV resistant
Liquid soap
Window-cleaning fluid
Bleach
Oil
Petrol
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 28 cm
Package 1 Length 22 cm
Package 1 Weight 704 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes