Schneider-Electric
 
ALB44512 picture- web-product-data-sheet
ALB44512
Altira - buzzer - polar white - 70 dB - 24VDC 8VAC 230VAC
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Buzzer
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination OptiLine 45 installation system
[Ue] rated operational voltage 230 V AC
24 V DC
8 V AC
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screw terminals
Clamping connection capacity 2 x 1.5 mm² for flexible cable(s)
2 x 1.5 mm² for solid stranded cable(s)
Acoustic level 70 dB
Material ABS + PC
Surface finish Matt
Embedding depth 30.8 mm
Height 45 mm
Width 45 mm
Depth 34 mm
Net weight 0.034 kg
Environment
Product certifications CE
GOST
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Window-cleaning fluid
Acetone
UV resistant
Bleach
Oil
Liquid soap
Alcohol
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 36 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months