Schneider-Electric
 
ALB44571 picture- web-product-data-sheet
ALB44571
Altira - blind cover plate - 1 module - 22.5 mm - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Range compatibility OptiLine 45
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Number of modules 1 module
Fixing mode Clip-in
Material ABS + PC
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 22.5 mm
Depth 10.1 mm
Net weight 0.003 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Oil
Liquid soap
Acetone
Window-cleaning fluid
Alcohol
Hydrogen peroxide (H2O2)
UV resistant
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 2.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 5 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months