Schneider-Electric
 
ALB44596 picture- web-product-data-sheet
ALB44596
Altira - cable outlet - polar white - 6...12 mm
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Cable outlet
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination OptiLine 45 installation system
Rated current 20 A
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Clamp terminal
Number of cables 1 x 6…12 mm for flexible cable(s)
1 x 6…12 mm for solid stranded cable(s)
Material ABS + PC
Surface finish Matt
Height 45 mm
Width 45 mm
Net weight 0.014 kg
Environment
Standards EN 62262
EN 60529
Product certifications CE
GOST
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP33
Environmental characteristic Hydrogen peroxide (H2O2)
Acetone
Window-cleaning fluid
Bleach
Petrol
UV resistant
Oil
Liquid soap
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.9 cm
Package 2 Width 30.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 213.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 280
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 6.758 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months