Schneider-Electric
 
ALB44650 picture- web-product-data-sheet
ALB44650
Altira - cover frame - 1 gang - polar white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 85 mm
Width 80 mm
Depth 13.5 mm
Net weight 0.013 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Alcohol
Bleach
Petrol
Oil
UV resistant
Window-cleaning fluid
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 17 g
Contractual warranty
Warranty 18 months