Schneider-Electric
 
ALB44652 picture- web-product-data-sheet
ALB44652
Altira - cover frame - 2 gangs horizontal - polar white - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 4 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 136 mm
Width 80 mm
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.027 kg
Environment
Environmental characteristic Bleach
Petrol
UV resistant
Oil
Alcohol
Acetone
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.7 cm
Package 1 Length 16.9 cm
Package 1 Weight 30 g
Contractual warranty
Warranty 18 months