Schneider-Electric
 
ALB44654 picture- web-product-data-sheet
ALB44654
Altira - cover frame - 2 inserts 1 gang horizontal - polar white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 4 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Net weight 0.022 kg
Environment
Environmental characteristic Liquid soap
Bleach
Petrol
Alcohol
Oil
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Acetone
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 8.6 cm
Package 1 Length 15.6 cm
Package 1 Weight 22 g
Contractual warranty
Warranty 18 months