Schneider-Electric
 
ALB44656 picture- web-product-data-sheet
ALB44656
Altira - cover frame - 3 inserts 1 gang horizontal - polar white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 6 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Net weight 0.032 kg
Environment
Environmental characteristic Liquid soap
Oil
UV resistant
Alcohol
Window-cleaning fluid
Acetone
Hydrogen peroxide (H2O2)
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 8 cm
Package 1 Length 19.5 cm
Package 1 Weight 32 g
Contractual warranty
Warranty 18 months