Schneider-Electric
 
ALB44657 picture- web-product-data-sheet
ALB44657
Altira - cover frame - 3 gangs horizontal - polar white - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 6 modules
Number of gangs 3 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic Petrol
Window-cleaning fluid
Liquid soap
Acetone
Hydrogen peroxide (H2O2)
Bleach
Alcohol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11.3 cm
Package 1 Length 23.2 cm
Package 1 Weight 42 g
Contractual warranty
Warranty 18 months