Schneider-Electric
 
ALB44658 picture- web-product-data-sheet
ALB44658
Altira - cover frame - 2x3 inserts 2 gangs horizontal - polar white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Net weight 0.079 kg
Environment
Environmental characteristic Alcohol
Bleach
Window-cleaning fluid
Liquid soap
Acetone
Petrol
Hydrogen peroxide (H2O2)
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 17.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 80 g
Contractual warranty
Warranty 18 months