Schneider-Electric
 
ALB44659 picture- web-product-data-sheet
ALB44659
Altira - cover frame - 3 gangs vertical - polar white - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of modules 6 modules
Number of gangs 3 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic Petrol
Hydrogen peroxide (H2O2)
Alcohol
Bleach
Acetone
Liquid soap
Window-cleaning fluid
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.1 cm
Package 1 Length 22.6 cm
Package 1 Weight 35 g
Contractual warranty
Warranty 18 months