This Application will be decommissioned as of January 7th 2025

ALB44750 |
Schneider-Electric
 
ALB44750 picture- web-product-data-sheet
ALB44750
Altira Duo crystal 1 Gang Cover frame ,Emerald
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Crystal
Product or component type Cover frame
Range compatibility Altira switch cover plate
Cover frame colour tint Emerald
Accessory / separate part category Fixing accessory
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 11.6 cm
Package 1 Length 12.7 cm
Package 1 Weight 36 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 0.3 cm
Package 2 Width 0.3 cm
Package 2 Length 0.4 cm
Package 2 Weight 2873 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope