This Application will be decommissioned as of January 7th 2025

ALB44760 |
Schneider-Electric
 
ALB44760 picture- web-product-data-sheet
ALB44760
Altira Duo crystal 1 Gang Cover frame ,Saphir
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Crystal
Product or component type Cover frame
Range compatibility Altira switch cover plate
Cover frame colour tint Sapphire
Accessory / separate part category Fixing accessory
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34 cm
Package 1 Width 116 cm
Package 1 Length 127 cm
Package 1 Weight 36 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope