This Application will be decommissioned as of January 7th 2025

ALB44770 |
Schneider-Electric
 
ALB44770 picture- web-product-data-sheet
ALB44770
Altira Duo Metallic 1 Gang Cover Frame ,Alumiminum
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Translucent
Product or component type Cover frame
Range compatibility Altira switch cover plate
Cover frame colour tint Aluminium
Accessory / separate part category Fixing accessory
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 11.6 cm
Package 1 Length 12.7 cm
Package 1 Weight 35 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes