Schneider-Electric
 
ALB44810 picture- web-product-data-sheet
ALB44810
Altira - cover frame ICONE - 1 gang, H71 - polar white
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Polar white (RAL 9003)
Complementary
Number of gangs 1 gang
Fixing mode Clip-in
Height 87 mm
Width 87 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.016 kg
Environment
Environmental characteristic Oil
Petrol
Hydrogen peroxide (H2O2)
Liquid soap
Bleach
UV resistant
Acetone
Window-cleaning fluid
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 10.1 cm
Package 1 Length 9.6 cm
Package 1 Weight 18 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months