Schneider-Electric
 
ALB44822 picture- web-product-data-sheet
ALB44822
Altira - cover frame ICONE - 2 gangs, H71/V71 - pearl
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Pearl
Complementary
Number of gangs 2 gangs horizontal
2 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 158 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.028 kg
Environment
Environmental characteristic Bleach
Alcohol
UV resistant
Oil
Liquid soap
Acetone
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 15.1 cm
Package 1 Weight 28 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months