Schneider-Electric
 
ALB44827 picture- web-product-data-sheet
ALB44827
Altira - cover frame ICONE - 3 gangs, H71/V71 - pearl
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Pearl
Complementary
Number of gangs 3 gangs horizontal
3 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 229 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.039 kg
Environment
Environmental characteristic Bleach
Petrol
Oil
Window-cleaning fluid
Liquid soap
Alcohol
Hydrogen peroxide (H2O2)
Acetone
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9 cm
Package 1 Length 23.5 cm
Package 1 Weight 40 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months