Schneider-Electric
 
ALB44828 picture- web-product-data-sheet
ALB44828
Altira - cover frame ICONE - 4 gangs, H71/V71 - pearl
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Pearl
Complementary
Number of gangs 4 gangs horizontal
4 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 300 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Petrol
Window-cleaning fluid
Bleach
Liquid soap
UV resistant
Acetone
Alcohol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 8.8 cm
Package 1 Length 30.3 cm
Package 1 Weight 64 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months