Schneider-Electric
 
ALB44832 picture- web-product-data-sheet
ALB44832
Altira - cover frame ICONE - 2 gangs, H71/V71 - stone
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Stone
Complementary
Number of gangs 2 gangs horizontal
2 gangs vertical
Fixing mode Clip-in
Height 87 mm
Width 158 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.028 kg
Environment
Environmental characteristic Alcohol
UV resistant
Liquid soap
Oil
Acetone
Petrol
Bleach
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months