Schneider-Electric
 
ALB44838 picture- web-product-data-sheet
ALB44838
Altira - cover frame ICONE - 4 gangs, H71/V71 - stone
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Stone
Complementary
Number of gangs 4 gangs horizontal
4 gangs vertical
Fixing mode Clip-in
Height 87 mm
Width 300 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Environment
Environmental characteristic Window-cleaning fluid
UV resistant
Hydrogen peroxide (H2O2)
Petrol
Liquid soap
Oil
Bleach
Alcohol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9 cm
Package 1 Length 30.5 cm
Package 1 Weight 46 g
Contractual warranty
Warranty 18 months