Schneider-Electric
 
ALB44847 picture- web-product-data-sheet
ALB44847
Altira - cover frame ICONE - 3 gangs, H71/V71 - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of gangs 3 gangs horizontal
3 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 229 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.039 kg
Environment
Environmental characteristic Acetone
Oil
Window-cleaning fluid
Liquid soap
Hydrogen peroxide (H2O2)
Alcohol
Bleach
UV resistant
Petrol
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months