Schneider-Electric
 
ALB44857 picture- web-product-data-sheet
ALB44857
Altira - cover frame ICONE - 3 gangs, H71/V71 - copper
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Copper
Complementary
Number of gangs 3 gangs horizontal
3 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 229 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.039 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Window-cleaning fluid
Liquid soap
Petrol
Bleach
UV resistant
Oil
Acetone
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 8.9 cm
Package 1 Length 23.2 cm
Package 1 Weight 38 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months