Schneider-Electric
 
ALB44858 picture- web-product-data-sheet
ALB44858
Altira - cover frame ICONE - 4 gangs, H71/V71 - copper
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Altira Icone
Product or component type Cover frame
Cover frame colour tint Copper
Complementary
Number of gangs 4 gangs horizontal
4 gangs vertical
Fixing mode Clip-in
Surface treatment Untreated
Height 87 mm
Width 300 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Environment
Environmental characteristic Oil
Alcohol
Liquid soap
Hydrogen peroxide (H2O2)
Acetone
Window-cleaning fluid
UV resistant
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 8.8 cm
Package 1 Length 30.3 cm
Package 1 Weight 47 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months