Schneider-Electric
 
ALB45032 picture- web-product-data-sheet
ALB45032
Altira - emergency key pushbutton - 1-way - 10 A
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Emergency key push-button
Device presentation Mechanism
Switch application Emergency
Complementary
Wiring device mounting Flush
Surface
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Switch function 1-way
Rated current 10 A at 250 V AC 50 Hz
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for solid cable(s)
2 x 1.5...2 x 2.5 mm² for stranded cable(s)
Material PBT (polybutylene terephthalate)
Surface finish Satin
Embedding depth 21.7 mm
Height 45 mm
Width 45 mm
Depth 33.8 mm
Net weight 0.083 kg
Environment
Standards EN 60529
EN 62262
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK08
IP degree of protection IP44
Environmental characteristic UV resistant
Bleach
Hydrogen peroxide (H2O2)
Acetone
Window-cleaning fluid
Alcohol
Petrol
Oil
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.439 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months