Schneider-Electric
 
ALB45255 picture- web-product-data-sheet
ALB45255
Altira - 2 SO - 2P+E with shutters - side earth - lamp - red
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 2 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Colour tint Cover plate: red (RAL 3000)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Pilot light LED
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Antibacterial
Surface finish Satin
Standards EN 62262
IEC 60884-1
EN 60529
NF C 61-314
Height 45 mm
Width 90 mm
Depth 39 mm
Net weight 0.089 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Alcohol
Oil
Petrol
Bleach
Liquid soap
Acetone
Window-cleaning fluid
UV resistant
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 9 cm
Package 1 Length 3.8 cm
Package 1 Weight 89 g
Contractual warranty
Warranty 18 months