Schneider-Electric
 
ALB45256 picture- web-product-data-sheet
ALB45256
Altira - 2 SO - 2P+E tamperproof & shutt. - side earth - red
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 2 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Red tamperproof
Colour tint Cover plate: red (RAL 3000)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Antibacterial
Surface finish Satin
Standards EN 60529
EN 62262
IEC 60884-1
NF C 61-314
Height 45 mm
Width 90 mm
Depth 39 mm
Net weight 0.088 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Hydrogen peroxide (H2O2)
Alcohol
Acetone
Window-cleaning fluid
UV resistant
Liquid soap
Petrol
Bleach
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 4.1 cm
Package 1 Length 8.7 cm
Package 1 Weight 89 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months