Schneider-Electric
 
ALB45264 picture- web-product-data-sheet
ALB45264
Altira - 3 SO - 2P+E with shutters - side earth - red
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 3 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Colour tint Cover plate: red (RAL 3000)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 6 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Antibacterial
Surface finish Satin
Standards NF C 61-314
EN 60529
EN 62262
IEC 60884-1
Height 45 mm
Width 135 mm
Depth 39 mm
Net weight 0.123 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Bleach
Petrol
Oil
Liquid soap
Acetone
Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 13.5 cm
Package 1 Length 3.9 cm
Package 1 Weight 123 g
Offer Sustainability
SCIP Number 5da0569f-f82d-4d16-9650-bdffd600f67d
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months