This Application will be decommissioned as of January 7th 2025

ALB45286 |
Schneider-Electric
 
ALB45286 picture- web-product-data-sheet
ALB45286
Altira - 1 SO - 2P+E tamperproof & shutt. - side earth - red
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 1 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Red tamperproof
Colour tint Cover plate: red (RAL 3000)
Complementary
Product destination Fixing frames
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Antibacterial
Surface finish Satin
Standards EN 60529
EN 62262
IEC 60884-1
NF C 61-314
Height 45 mm
Width 45 mm
Depth 39 mm
Net weight 0.032 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Bleach
Hydrogen peroxide (H2O2)
UV resistant
Oil
Window-cleaning fluid
Alcohol
Petrol
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.000 cm
Package 2 Width 9.000 cm
Package 2 Length 21.500 cm
Package 2 Weight 397.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 280
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.025 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5da0569f-f82d-4d16-9650-bdffd600f67d
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months