This Application will be decommissioned as of January 7th 2025

ALB45290 |
Schneider-Electric
 
ALB45290 picture- web-product-data-sheet
ALB45290
Tamperproof device for plug, New Unica, french, red
Schneider Electric
Characteristics
Main
Range New Unica
Range of product New Unica
Product or component type Tamperproof device for plug
Outlet standard French
Colour tint Red
Complementary
Material PP (polypropylene)
Main colour tint Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 0.600 cm
Package 1 Length 1.500 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 6.500 cm
Package 2 Length 14.300 cm
Package 2 Weight 11.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 1000
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months