Back
Discover ALB4529005 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ALB4529005
Altira - tamperproof device for plug - French - blue
Download ALB4529005 product datasheet
TODAY
NOV 02, 2024
End of Commercialization
OCT 02, 2020
End of Standard Services
APR 23, 2021
Characteristics
Main
Range
Altira
Range of product
Altira
Product or component type
Tamperproof device for plug
Outlet standard
French
Colour tint
Blue
Complementary
Material
ABS + PC
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.5 cm
Package 1 Width
3.2 cm
Package 1 Length
2.3 cm
Package 1 Weight
2 g
Contractual warranty
Warranty
18 months