This Application will be decommissioned as of January 7th 2025
ALB4529006 |
Back
Discover ALB4529006 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ALB4529006
Altira - tamperproof device for plug - French - green
Download ALB4529006 product datasheet
TODAY
DEC 24, 2024
End of Commercialization
OCT 02, 2020
End of Standard Services
MAR 08, 2021
Characteristics
Main
Range
Altira
Range of product
Altira
Product or component type
Tamperproof device for plug
Outlet standard
French
Colour tint
Green
Complementary
Material
ABS + PC
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.5 cm
Package 1 Width
3.2 cm
Package 1 Length
2.3 cm
Package 1 Weight
2 g
Offer Sustainability
SCIP Number
C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
REACh Declaration
EU RoHS Directive
Compliant with Exemptions
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Contractual warranty
Warranty
18 months