This Application will be decommissioned as of January 7th 2025

ALB4529010 |
Schneider-Electric
 
ALB4529010 picture- web-product-data-sheet
ALB4529010
Altira - tamperproof device for plug - French - yellow
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Tamperproof device for plug
Outlet standard French
Colour tint Yellow
Complementary
Material PC/ABS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.2 cm
Package 1 Length 2.3 cm
Package 1 Weight 2 g
Contractual warranty
Warranty 18 months