This Application will be decommissioned as of January 7th 2025

ALB45291 |
Schneider-Electric
 
ALB45291 picture- web-product-data-sheet
ALB45291
Altira - electrical interconnection piece
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Electrical interconnection piece
Complementary
Product destination Socket-outlet mechanism
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 3 cm
Package 1 Length 12.5 cm
Package 1 Weight 60 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months