This Application will be decommissioned as of January 7th 2025

ALB45392 |
Schneider-Electric
 
ALB45392 picture- web-product-data-sheet
ALB45392
Altira - shutter RJ45 - blue
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Shutter
Colour tint Blue
Complementary
Fixing mode Clip-in
Material PC/ABS
Height 21.4 mm
Width 18.6 mm
Environment
Environmental characteristic Window-cleaning fluid
Acetone
Petrol
Hydrogen peroxide (H2O2)
Oil
Alcohol
UV resistant
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.23 cm
Package 1 Width 0.4 cm
Package 1 Length 2 cm
Package 1 Weight 2 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months